dcac_inv_2lvl_fb_400v

  • DCAC

2-Level full bridge inverter (3-phase application)

Description

The three-phase full-bridge inverter topology is the simplest and most widely used structure for systems connected to the grid. It consists of three sets of "bridges", each of which consists in two switches and their corresponding reverse-parallel diodes.
In order to generate a three-phase AC waveform, the three sets of bridges operate in phase shifted by 120 degrees and can be represented by six states. Since each state has its own voltage and current values, it is also called a six-pulse (6P) inverter.

Overview

- 3-phase 2-level topology
- Widely used topology
- Body diode of MOSFET act as parallel diode

Circuit

Circuit

Key Products

Product Category Product Family Product Number Feature
Upper arm and lower arm 1200V SiC MOSFET SCT4xxxKx series The latest SiC MOSFET device. Enhanced low on-resistance enable best in class performance. It supports 1200V withstand voltage, ideal for higher voltage applications.
SCT3xxxKx series 1200V SiC MOSFET with high voltage torelance and low power dissipation.
Gate Driver Galvanic Isolated gate driver BM61x4xRFV 1ch configuration, 3,750Vrms isolated type Gate Driver, can be used for switching devices with current source pins.

Simulation

B-006. 3-Phase 3-Wire Inverter POUT=5kW

B-007. 3-Phase 4-Wire Inverter POUT=10kW

Related Topologies

Full bridge inverter (1-phase application)

HERIC inverter (1-phase application)

3-Level NPC TYPE-T inverter (3-phase application)

3-Level NPC TYPE-I inverter (3-phase application)

Global-製品特設CSS